MTMM-105-05-F-S-018 - Variable Post Height Header Strips, 2.00 mm Pitch
The MTMM is a header strip for through-hole termination. Available in custom configurations up to 200 pins in 4 rows, this 2.00 mm (.0787") pitch connector offers the customer huge flexibility and current ratings of up to 3.2 Amps per pin. The customer can specify the exact post height to suit their application.
Features
Application: Industry's largest variety of low profile pin counts, terminal lengths and options up to four rows and 200 total pins
Contact System: .020" (0.50 mm) square post
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $0.733 | $0.621 | $0.530 | $0.451 | $0.413 | $0.365 | $0.266 | $0.186 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTMM-105-05-F-S-154 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-000 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-175 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-178 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-230 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-190 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-232 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-250 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-189 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-177 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-080 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMM-105-05-F-S-180 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
