MTMS-104-51-G-S-055 .050" x .100" Variable Post Height Micro Terminal Strip
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 41679 |
| Price | $1.160 | $0.900 | $0.728 | $0.619 | $0.488 | $0.445 | $0.357 | $0.269 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTMS-104-51-G-S-170 | 280 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-51-G-S-190 | 280 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-51-G-S-155 | 280 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-51-G-S-156 | 280 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-51-G-S-160 | 280 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-51-G-S-140 | 267 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-51-G-S-100 | 267 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-51-G-S-120 | 267 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
