MTMS-104-55-G-S-054 .050" x .100" Variable Post Height Micro Terminal Strip
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTMS-104-55-G-S-360 | 276 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-55-G-S-390 | 276 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-55-G-S-300 | 276 | Bulk | 1 | 0 | StackHeight | Yes |
| MTMS-104-55-G-S-305 | 276 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
