MTMS-105-01-G-D-190 .050" x .100" Variable Post Height Micro Terminal Strip
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.066 | $1.685 | $1.431 | $1.271 | $1.002 | $0.911 | $0.731 | $0.550 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTMS-105-01-G-D-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMS-105-01-G-D-187 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMS-105-01-G-D-151 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMS-105-01-G-D-100 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMS-105-01-G-D-230 | 0 | Bulk | 1 | 0 | StackHeight | No |
| MTMS-105-01-G-D-120 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
