NVAC-DONOR-5-04-1-15 0.80 mm NovaRay® Extreme Density & Performance Socket Cable Assembly
Features
128 Gbps PAM4 per channel
40% smaller than conventional cable solutions
2, 3 or 4 rows
1 or 2 banks with up to 16 pairs/bank
Rugged metal latching system
Current rating: 2.0 A max (signal), 9.9 A max (ground)
Voltage rating: 180 VAC/255 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| NVAC-DONOR-5-04-1-08 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| NVAC-DONOR-5-04-1-25 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
