NVACE-04-DS-03 NovaRay® I/O Extreme Performance Cable Assembly
Features
External, outside the box cable
Cable-to-cable bulkhead panel connection using Flyover® cable technology
Up to 4,096 Gbps PAM4 aggregate data rate
128 Gbps PAM4 performance in 16 and 32 pair configurations
PCI Express® 7.0 solution in x4 and x8 pair configurations
28 or 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)
Rugged external shielding for EMI protection
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| NVACE-08-CAP-T | 14900 | Bulk | 1 | 600 | Cable Length | No |
| NVACE-04-DP-01 | 8950 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-04-CAP-T | 5000 | Bulk | 1 | 900 | Cable Length | Yes |
| NVACE-08-DP-01 | 4358 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-04-DS-01 | 3868 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-04-CAP-N | 2576 | Bulk | 1 | 900 | Cable Length | Yes |
| NVACE-08-CAP-T-01 | 2162 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-CT-01 | 1762 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-04-CAP-T-01 | 1461 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-04-CAP | 1000 | Bulk | 1 | 5000 | Cable Length | Yes |
| NVACE-08-DS-01 | 900 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-04-SE-01 | 663 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-HSG-T-08 | 437 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-08-CAP-N | 382 | Bulk | 1 | 600 | Cable Length | Yes |
| NVACE-08-DP-02 | 91 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-04-DP-03 | 36 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-04-DS-02 | 23 | Bulk | 1 | 0 | Cable Length | Yes |
| NVACE-08-SE-01 | 15 | Bulk | 1 | 0 | Cable Length | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

