NovaRay® I/O 128 Gbps PAM4 Panel Mount Cable System

NovaRay® I/O uses Flyover® cable technology to route up to 4,096 Gbps PAM4 aggregate data from the IC package to the panel and beyond, and is available in a rugged 38999 shell.

Family Overview

NovaRay® I/O offers the highest aggregate data rate on the market, 4,096 Gbps PAM4, with a high-density cable-to-cable bulkhead or threaded 38999 panel connection. Flyover® cable technology routes data above lossy PCB to simplify board layout and extend signal reach, both inside and outside of the box. Passive electric external cables prevent a large thermal load at the panel and require no heat sinks, saving valuable panel space.

NovaRay I/O

Features

  • Highest aggregate data rate on the market - 4,096 Gbps PAM4

  • 128 Gbps PAM4 per channel

  • PCIe® 7.0 capable

  • 16 & 32 diff pair configurations; accommodates PCIe® x4 or x8 plus sidebands

  • Cable-to-cable bulkhead or threaded 38999 panel connection using Flyover® cable technology

  • Rugged 38999 shell is salt fog resistant to 48 hours with an IP67 sealed option (NVA3E/NVA3P)

  • External Cable: 28 or 34 AWG ultra low skew twinax

  • Internal Cable: 34 AWG ultra low skew twinax or Thinax™

  • Single-ended ThinSE™ coax options also available

  • Full external EMI shielding

  • Multiple end 2 high-speed connector options available for your ASIC-adjacent Flyover® interconnect

pci express gen6 compatible
PCIe® 7.0 Capable with up to 4096 Gbps aggregate data rate

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide
Rugged/Power Interconnect Solutions Guide Download PDF

Technical Documents

Products

NVA3E - IN DEVELOPMENT - NovaRay® I/O Rugged 38999 Cable System

Features
  • Samtec's NovaRay® I/O high data rate cable system in a rugged 38999 shell

  • Salt fog resistant to 48 hours

  • IP67 for dust and waterproof sealing option

  • High-density 16 pair; 32 on roadmap

  • Threaded cable-to-panel design using Flyover® cable technology

  • 28 or 34 AWG (external); 34 AWG (internal) ultra low skew twinax

  • 128 Gbps PAM4 per channel

  • PCIe® 7.0 capable

  • Up to 4,096 Gbps PAM4 aggregate data rate from the IC package to the panel and beyond

Product Image for NVA3E-

NVA3P - IN DEVELOPMENT - NovaRay® I/O Rugged 38999 Panel Mount Cable System

Features
  • Samtec's NovaRay® I/O high data rate cable system in a rugged 38999 shell

  • Salt fog resistant to 48 hours

  • IP67 for dust and waterproof sealing option

  • High-density 16 pair; 32 on roadmap

  • Threaded cable-to-panel design using Flyover® cable technology

  • 28 or 34 AWG (external); 34 AWG (internal) ultra low skew twinax

  • 128 Gbps PAM4 per channel

  • PCIe® 7.0 capable

  • Up to 4,096 Gbps PAM4 aggregate data rate from the IC package to the panel and beyond

  • End 2 options include AcceleRate® and NovaRay® connectors

Product Image for NVA3E-

NVACE - NovaRay® I/O Extreme Performance Cable Assembly

Features
  • External, outside the box cable

  • Cable-to-cable bulkhead panel connection using Flyover® cable technology

  • Up to 4,096 Gbps PAM4 aggregate data rate

  • 128 Gbps PAM4 performance in 16 and 32 pair configurations

  • PCI Express® 7.0 solution in x4 and x8 pair configurations

  • Direct attach cable (DAC) end options available with NVACE 4-row configuration, including QSFP, QSFP-DD and OSFP for increased design flexibility

  • 28 or 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)

  • Rugged external shielding for EMI protection

Product Image for NVACE-

NVACP - NovaRay® I/O Extreme Performance Panel Mount Cable Assembly

Features
  • Cable-to-cable bulkhead panel connection using Flyover® cable technology

  • Up to 4,096 Gbps PAM4 aggregate data rate

  • 128 Gbps PAM4 performance in 16 and 32 pair configurations

  • PCI Express® 7.0 solution in x4 and x8 pair configurations

  • Rugged external shielding for EMI protection

  • Internal, inside the box cable

  • 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)

Product Image for NVACP-

NVC - NovaRay® I/O Die Cast Panel Cage

Features
  • Spring fingers for EMI panel protection

  • Available in 1, 2 or 4 port configurations

  • Designed for use with NVACP panel mount cable assembly

Product Image for NVC-

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Flyover® Next-Gen Systems