NVACE-DP-1-8-3.0-A-1-2 NovaRay® I/O Extreme Performance Cable Assembly
Features
External, outside the box cable
Cable-to-cable bulkhead panel connection using Flyover® cable technology
Up to 4,096 Gbps PAM4 aggregate data rate
128 Gbps PAM4 performance in 16 and 32 pair configurations
PCI Express® 7.0 solution in x4 and x8 pair configurations
28 or 34 AWG twinax cable; 34 AWG coax (single-ended signaling available)
Rugged external shielding for EMI protection