NVAM-DP-02-2-02.0-S-2-K-TR - 0.80 mm NovaRay® Extreme Density & Performance Terminal
Features
128 Gbps PAM4 per channel
7, 9, 10 and 12 mm stack heights
2, 3 or 4 rows
1 or 2 banks with up to 16 pairs/bank
Two points of contact ensure a more reliable connection
Minimal variance in data rate as stack height increases
Analog Over Array™ capable
Current rating: 2.1 A max (signal), 9.6 A max (ground)
Voltage rating: 200 VAC/283 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $21.410 | $20.225 | $19.511 | $19.027 | $15.459 | $14.261 | $11.878 | $9.495 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| NVAM-DP-02-2-02.0-S-2-K-FR | 0 | Tape & Reel | 400 | 400 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (400 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

