NVAM-DP-03-2-02.0-S-2-K - 0.80 mm NovaRay® Extreme Density & Performance Terminal

Features

  • 128 Gbps PAM4 per channel

  • PCIe® 7.0 capable

  • 7, 9, 10 and 12 mm stack heights

  • 2, 3 or 4 rows

  • 1 or 2 banks with up to 16 pairs/bank

  • Two points of contact ensure a more reliable connection

  • Minimal variance in data rate as stack height increases

  • Analog Over Array™ capable

  • Current rating: 2.1 A max (signal), 9.6 A max (ground)

  • Voltage rating: 200 VAC/283 VDC max

Online Pricing is not available for this part.
Evaluation and Development Kits
NovaRay® SI Evaluation Kit

REF-212761-X.XX-XX

Company: Samtec

Samtec 0.80 mm NovaRay® Extreme Density & Performance Connectors combine fully shielded differential pair design and two reliable points of contact for extreme density and extreme performance. The NovaRay® SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing NovaRay® connectors. The NovaRay® SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for NovaRay® connectors. Please contact Samtec’s technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps NRZ/112 Gbps PAM4 Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Mating Connectors

Series Image for 292-CM
NVAF

0.80 mm NovaRay® Extreme Density & Performance Socket

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks NOVARAY
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.