P1M-25-02-S-D-RA-TR URSA® I/O Ultra Rugged Board Mount I/O Connector
Features
Hot swap option available
Through-hole or surface mount
Double row design, up to 40 positions per row
Micro 1.00 mm (.0394") pitch
Hyper Claw™ hyperboloid-type contact for extreme high mating cycles
Four points of contact for an extremely reliable connection
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 235 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 50 | 250 | 500 | 1000 |
| Price | $28.056 | $26.578 | $25.256 | $22.960 | $21.045 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| P1M-25-02-S-D-RA-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
