P1M-30-01-S-D-RA-FR - URSA® I/O Ultra Rugged Board Mount I/O Connector

Features

  • Hot swap option available

  • Through-hole or surface mount

  • Double row design, up to 40 positions per row

  • Micro 1.00 mm (.0394") pitch

  • Hyper Claw™ hyperboloid-type contact for extreme high mating cycles

  • Four points of contact for an extremely reliable connection

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Contact Related Series
Shielding Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
B1SDS IBT1 (requires B1SDR) CC508 B1SDT P1M CAT-HT-508-2830-12 CAT-MC-508-2830-XX-03
Terminal Related Series
Shielding Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
P1PDS IPP1 (requires P1PDR) TC145 P1PDT P1M CAT-HT-1145-2830-12 CAT-MC-1145-2830-XX-30
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.