P1M-30-03-STL-DV-TR URSA® I/O Ultra Rugged Board Mount I/O Connector
Features
Hot swap option available
Through-hole or surface mount
Double row design, up to 40 positions per row
Micro 1.00 mm (.0394") pitch
Hyper Claw™ hyperboloid-type contact for extreme high mating cycles
Four points of contact for an extremely reliable connection
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
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 50 | 250 | 500 | 1000 |
| Price | $18.547 | $17.830 | $17.170 | $16.565 | $15.456 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |