PCIE-G4-01-01-L-DV-A-K-FR - 1.00 mm PCI Express® 3.0 Edge Card Connector
Features
PCIe® 4.0 compatible
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) thick cards
PCI Express® jumpers also available (PCIEC Series)
Slim body design
Supports one, four, eight and sixteen PCI Express® links
Low profile provides space savings
Current rating: 2.2 A max
Voltage rating: 300 VAC/424 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 275 | 825 | 2475 | 5775 |
| Price | $3.731 | $2.438 | $1.876 | $1.601 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PCIE-G4-01-01-L-DV-A-K-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (275 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |


