PCIE-G4-08-01-S-DV-A-K-FR - 1.00 mm PCI Express® 3.0 Edge Card Connector

Features

  • PCIe® 4.0 compatible

  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) thick cards

  • PCI Express® jumpers also available (PCIEC Series)

  • Slim body design

  • Supports one, four, eight and sixteen PCI Express® links

  • Low profile provides space savings

  • Current rating: 2.2 A max

  • Voltage rating: 300 VAC/424 VDC max

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
16 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

PCIE Series Thumbnail Image
PCIE

1.00 mm PCI Express® 3.0 Edge Card Connector

Series Image for 292-CM
PCIE-LP

Low Profile PCI Express® 4.0 Connector

Series Image for PCIE-G5
PCIE-G5

1.00 mm PCI Express® 5.0 Edge Card Connector

Mating Connectors

Product Image for PCIEC-G4
PCIEC-G4

PCI Express® 4.0 Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.