PCIE-G5-01-01-F-DV-WT-TR - 1.00 mm PCI Express® 3.0 Edge Card Connector

The PCIE is Samtec's PCIe® 3.0 compliant edge-card connector. The PCIE is designed for right-angled, vertical and edge card applications, and supports one, four, eight and sixteen PCI Express® links.

Features

  • PCIe® 3.0 compliant

  • 1.00 mm (.0394") pitch

  • Accepts .062" (1.60 mm) card

  • PCI Express® jumpers also available (PCIEC Series)

  • Supports one, four, eight and sixteen PCI Express® links

  • Vertical, right-angle or edge mount

  • Current rating: 2.4 A max

  • Voltage rating: 215 VAC/304 VDC max

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

Series Image for 292-CM
PCIE-LP

Low Profile PCI Express® 4.0 Connector

Series Image for PCIE-G4
PCIE-G4

1.00 mm PCI Express® 4.0 Slim Edge Card Connector

Series Image for PCIE-G5
PCIE-G5

1.00 mm PCI Express® 5.0 Edge Card Connector

Mating Connectors

PCIEC Series Thumbnail Image
PCIEC

PCI Express® Jumper Cable Assemblies

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.