PCIE-G5-01-01-S-DP-A-TR - 1.00 mm PCI Express® 3.0 Edge Card Connector
Features
Design in today for future proof data rates
1.00 mm pitch
Accepts .062" (1.60 mm) thick cards
Differential pair signaling
Supports 1, 4, 8 and 16 PCI Express® links
Current rating: 3.2 A max
Voltage rating: 220 VAC/311 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.995 | $4.502 | $4.200 | $3.998 | $3.315 | $3.080 | $2.632 | $2.173 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PCIE-G5-01-01-S-DP-A-FR | 0 | Tape & Reel | 225 | 225 | Packaging | No |
| PCIE-G5-01-01-F-DP-A-TR | 0 | Tape & Reel | 1 | 225 | Plating | No |
| PCIE-G5-01-01-L-DP-A-TR | 0 | Tape & Reel | 1 | 225 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (225 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |


