PCIE-G5-04-01-S-EM-WT - 1.00 mm PCI Express® 3.0 Edge Card Connector
The PCIE is Samtec's PCIe® 3.0 compliant edge-card connector. The PCIE is designed for right-angled, vertical and edge card applications, and supports one, four, eight and sixteen PCI Express® links.
Features
PCIe® 3.0 compliant
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) card
PCI Express® jumpers also available (PCIEC Series)
Supports one, four, eight and sixteen PCI Express® links
Vertical, right-angle or edge mount
Current rating: 2.4 A max
Voltage rating: 215 VAC/304 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PCIE-G5-04-01-L-EM-WT | 44 | Tray | 1 | 22 | Plating | Yes |
| PCIE-G5-04-01-F-EM-WT | 23 | Tray | 1 | 22 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tray (22 parts per package) |


