PCIEC-G4-098-0750-C1-P PCI Express® Jumper Cable Assemblies
The PCIEC is Samtec's PCIe® 3.0 compliant cable assembly. The PCIEC can be configured as a jumper or an extension cable, and is available in custom lengths to suit any application.
Features
Available with AcceleRate® cable
Edge card or connector end options available
Mates with Samtec's PCIE series
Standard 36, 64, 98 and 164 Positions
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
| PCIEC-G4-098-0500-C1-P | 8 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| PCIEC-G4-098-1000-C1-P | 4 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| PCIEC-G4-098-0150-C1-P | 1 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |