PCIEC-G4-164-0200-M1-P - PCI Express® Jumper Cable Assemblies
Features
Edge card or connector end options available
Standard 36, 64, 98 and 164 Positions
Supports PCIe® 4.0 data transfer rates
Power cable option
Mates with Samtec’s PCIE-G4 edge card socket
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
| PCIEC-G4-164-1000-M1-P | 10 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| PCIEC-G4-164-0150-M1-P | 1 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |