PCIEC-G5-164-0135-C1-P-85 - PCI Express® Jumper Cable Assemblies
The PCIEC is Samtec's PCIe® 3.0 compliant cable assembly. The PCIEC can be configured as a jumper or an extension cable, and is available in custom lengths to suit any application.
Features
Available with AcceleRate® cable
Edge card or connector end options available
Mates with Samtec's PCIE series
Standard 36, 64, 98 and 164 Positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PCIEC-G5-164-0150-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0100-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0250-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0300-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0400-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0450-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0500-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0600-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0610-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0914-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-0915-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-1000-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PCIEC-G5-164-1015-C1-P-85 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |


