PCUO-G3-04-457 PCIe®-Over-Fiber, FireFly™ Optical Cable Assembly

Samtec’s PCUO Series runs PCIe® 3.0 (8 GTps) and 4.0 (16 GTps) physical layer signals via our patented optical FireFly™ system. PCIe® 5.0 (32 GTps) solutions are in development. PCUO supports CXL® and PCIe® protocols, enabling high data throughput, coherency and low latency in data center, edge infrastructure, AI/ML and embedded applications. Samtec also offers a compatible PCIe® adaptor card (see PCOA Series).

Features

  • Meets PCIe® 3.0 (8 GTps) and 4.0 (16 GTps) specifications; 5.0 (32 GTps) data rate in development

  • x4, x8 and x16 PCIe® micro optical engines

  • Transmits PCIe® signals up to 100 m

  • High-performance signal quality with BER better than 1E-12

  • Transparent and non-transparent bridging

  • Proven 850 nm VCSEL technology

  • Compatible PCIe® adaptor card available (PCOA Series)

Online Pricing is not available for this part.
Evaluation and Development Kits
PCIe®-Over-Fiber Adaptor Card

PCOA

Company: Samtec

Samtec's PCIe®-Over-Fiber Adaptor Cards enable long distance PCIe® 3.0/4.0 interfaces in computer-to-computer and computer-to-end point applications while supporting transparent and non-transparent bridge links.

picture of development kit
Mates and Related Components

Mating Connectors

Series Image for 292-CM
UEC5-1

Up To 20 Gbps FireFly™ Edge Card Socket Assembly

UCC8 Series Thumbnail Image
UCC8

FireFly™ Positive Latching Receptacle

UEC5 Series Thumbnail Image
UEC5-2

20+ Gbps FireFly™ Edge Card Socket Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8517.62
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 7(c)-I
EU REACH MMMP, TBPH & Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: THAILAND. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.