PCUO-G3-08-228 PCIe®-Over-Fiber, FireFly™ Optical Cable Assembly
Samtec’s PCUO Series runs PCIe® 3.0 (8 GTps) and 4.0 (16 GTps) physical layer signals via our patented optical FireFly™ system. PCIe® 5.0 (32 GTps) solutions are in development. PCUO supports CXL® and PCIe® protocols, enabling high data throughput, coherency and low latency in data center, edge infrastructure, AI/ML and embedded applications. Samtec also offers a compatible PCIe® adaptor card (see PCOA Series).
Features
Meets PCIe® 3.0 (8 GTps) and 4.0 (16 GTps) specifications; 5.0 (32 GTps) data rate in development
x4, x8 and x16 PCIe® micro optical engines
Transmits PCIe® signals up to 100 m
High-performance signal quality with BER better than 1E-12
Transparent and non-transparent bridging
Proven 850 nm VCSEL technology
Compatible PCIe® adaptor card available (PCOA Series)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PCUO-G3-08-012 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-050 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-049 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-023 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-015 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-018 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-025 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-010 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-050-FW | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-100 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-020 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-030 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-022 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-027 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-070 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-056 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-021 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-045 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-046 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| PCUO-G3-08-013 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
