PESS-02-10-L-23.48-SR 6.35mm (.25 Inch) Pitch High Power Wire to Board Header Cables, Socket / Female to Socket / Female, Latching, PowerStrip™/40 Amps
Features
.250" (6.35 mm) pitch
10 and 12 AWG cable
2 to 8 power positions
High-power dual leaf style contact
Polarized with rugged latching system
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $23.687 | $22.424 | $21.582 | $21.055 | $17.621 | $16.477 | $14.187 | $11.897 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PESS-02-10-L-24.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-22.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-20.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-27.60-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-18.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-30.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-16.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-14.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-12.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-11.81-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-11.80-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-11.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-36.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-10.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-08.00-SR | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PESS-02-10-L-39.37-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-40.00-SR | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PESS-02-10-L-06.01-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-06.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-02-10-L-42.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
