PESS-04-10-L-78.00-DR-NUS - 6.35mm (.25 Inch) Pitch High Power Wire to Board Header Cables, Socket / Female to Socket / Female, Latching, PowerStrip™/40 Amps
Features
.250" (6.35 mm) pitch
10 and 12 AWG cable
2 to 8 power positions
High-power dual leaf style contact
Polarized with rugged latching system
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $104.180 | $98.623 | $94.920 | $92.605 | $77.501 | $72.466 | $62.396 | $52.327 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PESS-04-10-L-72.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-50.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-48.50-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-36.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-24.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-20.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-19.69-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-16.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-12.32-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-12.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-10.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-08.50-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-08.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| PESS-04-10-L-06.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
