PET-06-01-L-VT-LC - 40A Blade Power Header Connector, Vertical, 6 Power Pins, 10µin Gold/Tin, .062in PCB, Locking Clip
Features
.250" (6.35 mm) pitch
Current rating: 58.7 A max
Voltage rating: 450 VAC/ 636 VDC max
2 to 8 power positions
High-power dual blade contact
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $17.185 | $16.268 | $15.657 | $15.275 | $11.821 | $10.671 | $8.367 | $6.065 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PET-06-01-T-VT-LC | 0 | Tube | 1 | 32 | Plating | No |
| PET-06-01-S-VT-LC | 0 | Tray | 1 | 32 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (32 parts per package) |
