PMSD-03-16C-K-03.50-S 4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Double Row, Socket / Female to Socket / Female, Latching, Power Mate®
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC wire
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, double row system to 10 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4500 |
| Price | $5.398 | $4.881 | $4.535 | $4.319 | $3.615 | $3.379 | $2.911 | $2.441 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PMSD-03-206-K-03.50-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-03-22-K-03.50-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-03-16-K-03.50-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-03-18-K-03.50-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-03-16C-K-04.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-06.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-08.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-10.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-11.81-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-12.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-15.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-18.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-24.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-30.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-36.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-40.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-50.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-72.00-S | 0 | Bulk | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-90.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-03-16C-K-96.00-S | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
