PMSD-04-22C-K-10.00-S 4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Double Row, Socket / Female to Socket / Female, Latching, Power Mate®
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC wire
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, double row system to 10 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.624 | $6.121 | $5.787 | $5.578 | $4.668 | $4.365 | $3.758 | $3.153 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PMSD-04-16-K-10.00-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-04-24-K-10.00-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-04-22-K-10.00-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-04-16C-K-10.00-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-04-18-K-10.00-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-04-206C-K-10.00-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-04-206-K-10.00-S | 0 | Bubble Bag | 1 | 0 | Plating | No |
| PMSD-04-22C-K-12.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-04-22C-K-14.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-04-22C-K-20.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-04-22C-K-22.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSD-04-22C-K-24.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSD-04-22C-K-25.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-04-22C-K-59.00-S | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bubble Bag |
