PMSD-08-16-K-09.49-S-M 4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Double Row, Socket / Female to Socket / Female, Latching, Power Mate®
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC wire
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, double row system to 10 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1500 |
| Price | $12.834 | $12.150 | $11.693 | $11.408 | $9.620 | $9.024 | $7.832 | $6.640 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PMSD-08-16-K-06.00-S-M | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSD-08-16-K-05.00-S-M | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSD-08-16-K-18.00-S-M | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSD-08-16-K-22.00-S-M | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSD-08-16-K-59.05-S-M | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
