PMSDT-02-24-K-10.25-D-LDX - 4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Double Row, Socket / Female to Socket / Female, Latching, Teflon™ Fluoropolymer (FEP), Power Mate®
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.165" (4.19 mm) pitch
24 AWG Teflon™ fluoropolymer cable
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, double row system to 10 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.230 | $4.728 | $4.394 | $4.184 | $3.502 | $3.275 | $2.820 | $2.365 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PMSDT-02-24-K-08.00-D-LDX | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSDT-02-24-K-03.60-D-LDX | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSDT-02-24-K-19.25-D-LDX | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSDT-02-24-K-24.00-D-LDX | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSDT-02-24-K-31.00-D-LDX | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSDT-02-24-K-43.25-D-LDX | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| PMSDT-02-24-K-96.00-D-LDX | 0 | Bubble Bag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
