PMSS-03-203-K-04.00-S 4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Single Row, Socket / Female to Socket / Female, Latching, Power Mate®
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC wire
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, single row system to 5 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 8250 |
| Price | $3.761 | $3.066 | $2.604 | $2.314 | $1.936 | $1.811 | $1.560 | $1.308 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PMSS-03-16-K-04.00-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| PMSS-03-18-K-04.00-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| PMSS-03-206-K-04.00-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| PMSS-03-24-K-04.00-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| PMSS-03-22-K-04.00-S | 0 | Bag & Tag | 1 | 0 | Plating | No |
| PMSS-03-203-K-30.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
