PMSS-10-16C-K-06.00-D-LDS - 4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Single Row, Socket / Female to Socket / Female, Latching, Power Mate®

Features

  • .165" (4.19 mm) pitch

  • 16 to 24 AWG PVC wire

  • Individually shrouded contacts

  • Mating shrouded terminal strips available

  • Plastic latches

  • Polarized, single row system to 5 pins

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $15.008 $14.207 $13.674 $13.340 $11.165 $10.439 $8.989 $7.538
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

4.19 mm Single Row Power Mate® Family

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator Board Mate
IPBD CC69L PMSS CAT-HT-169-1620-13 CAT-MC-169-1620-XX-02 IPBT
CC69R PMSST
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Trademarks POWER MATE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.