PMSST-02-24-K-04.00-S 4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Single Row, Socket / Female to Socket / Female, Latching, Teflon™ Fluoropolymer (FEP), Power Mate®
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.165" (4.19 mm) pitch
24 AWG Teflon™ fluoropolymer cable
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, single row system to 5 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.033 | $2.473 | $2.100 | $1.866 | $1.562 | $1.460 | $1.258 | $1.055 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PMSST-02-24-K-03.50-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-05.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-06.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-07.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-08.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-09.85-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-10.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-12.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-13.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-14.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-15.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-18.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-19.69-S | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-20.00-S | 0 | Bulk | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-22.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-24.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-25.60-S | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-30.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-35.43-S | 0 | Bulk | 1 | 0 | Cable Length | No |
| PMSST-02-24-K-39.37-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
