PMSST-04-24-K-03.00-D-LDS - 4.19mm (.165 Inch) Pitch Wire to Board Header Cables, Single Row, Socket / Female to Socket / Female, Latching, Teflon™ Fluoropolymer (FEP), Power Mate®
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
.165" (4.19 mm) pitch
24 AWG Teflon™ fluoropolymer cable
Individually shrouded contacts
Mating shrouded terminal strips available
Plastic latches
Polarized, single row system to 5 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4000 |
| Price | $6.097 | $5.511 | $5.121 | $4.877 | $4.082 | $3.817 | $3.286 | $2.756 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| PMSST-04-24-K-03.50-D-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSST-04-24-K-05.00-D-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSST-04-24-K-05.90-D-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSST-04-24-K-07.48-D-LDS | 0 | Bulk | 1 | 0 | Cable Length | No |
| PMSST-04-24-K-20.00-D-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSST-04-24-K-22.00-D-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSST-04-24-K-36.00-D-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| PMSST-04-24-K-43.00-D-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
