PRF01-J-C-EP-127-BS Precision SMA Cable Connector

Features

  • Contact Samtec's RF Group for more information.

  • SMA precision RF cable connectors

  • Prints available

  • Performance to 18 GHz

  • Direct solder or solder clamp

  • Cable connector for cable varieties from .047 to .277 low-loss flexible, and semi-rigid

  • Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.

Online Pricing is not available for this part.
Prints
PRF01-P-C-EP-120B-SS - SMA Plug, Solder Clamp for IW1201 Cable
PRF01-P-C-EP-120C-SS - SMA Plug, Solder Clamp for HARBOUR LL120 Cable
PRF01-P-C-EP-142-SS - SMA Plug, Solder Clamp for HARBOUR LL142 Cable
PRF01-P-C-EP-190-SS-X - SMA Plug, Solder Clamp for SEMFLEX HP190 Cable
PRF01-P-C-EP-335-SS - SMA Plug, Solder Clamp for HARBOUR LL335 Cable
PRF01-P-C-EP-290-SS - SMA Plug, Solder Clamp for SEMFLEX LA290 Cable
PRF01-P-C-EP-142A-SS - SMA Plug, Solder Clamp for HARBOUR SB142 Cable
PRF01-P-C-EP-142-RS - SMA Right-Angle Plug, Solder Clamp for HARBOUR LL142 Cable
PRF01-P-C-EP-190-RS - SMA Right-Angle Plug, Solder Clamp for SEMFLEX HP190 Cable
PRF01-J-C-EP-142-SS - SMA Jack, Solder Clamp for HARBOUR LL142 Cable
PRF01-P-C-EP-141A-SS - SMA Plug, Straight Solder Clamp for HARBOUR SS402 Cable
PRF01-P-C-EP-190-SS-1 - SMA Plug, Solder Clamp for SEMFLEX HP190 Cable (26.5 GHz Version)
PRF01-P-C-EP-160-RS - SMA Right-Angle Plug, Solder Clamp for SEMFLEX HP160 Cable
PRF01-P-C-EP-305-SS - SMA Plug, Solder Clamp for SEMFLEX HP305 Cable
PRF01-P-C-EP-335A-SS - SMA Plug, Solder Clamp for HARBOUR LL335i Cable
PRF01-P-C-EE-402-SD - SMA Plug, Direct Solder to RG-402 Cable (18 GHz)
PRF01-P-C-EP-150-SS - SMA Plug, Solder Clamp for DYNAWAVE DF150 Cable
PRF01-J-C-EE-405-SD - SMA Jack, Direct Solder to RG-405 Cable
PRF01-P-C-EE-047D-SD-1 - SMA Plug, Direct Solder to .047 Semi-Rigid Cable (18 GHz)
PRF01-P-C-EE-047D-SD - SMA Plug, Direct Solder for .047 Semi-Rigid Cable (26.5 GHz)
PRF01-J-C-EE-047D-4D - SMA Jack, 4-Hole Flange Mount, Direct Solder to .047 Semi-Rigid Cable
PRF01-J-C-EE-047D-SD - SMA Jack, Direct Solder to .047 Semi-Rigid Cable, 26.5 GHz
PRF01-P-C-EP-160-SS - SMA Plug, Solder Clamp for SEMFLEX HP160 Cable
PRF01-P-C-EE-405-SD - SMA Plug, Direct Solder to RG-405 Cable
PRF01-P-C-EP-200-SS - SMA Plug, Solder Clamp for Times-Max-Gain 200 Cable
PRF01-J-C-EP-335A-SS - SMA Jack, Solder Clamp for HARBOUR LL335i Cable
PRF01-J-C-EP-335A-BS - SMA Straight Jack, Solder Clamp for Harbour LL335i Cable
PRF01-P-C-EP-335A-RS - SMA Right Angle Plug, Solder Clamp for Harbour LL335i Cable
PRF01-P-C-EP-300A-SS-01 - SMA Plug, Solder Clamp for Maxgain 300 Cable
PRF01-J-C-EP-142-BS - SMA Bulkhead Jack, Solder Clamp for Harbour LL142 Cable
PRF01-J-C-EE-085A-4D - SMA Jack, Direct Solder for .085" Semi-Rigid Cable
PRF01-P-C-EP-335A-SS-1 - SMA Low Profile Plug, Solder Clamp for Harbour LL335i Cable
PRF01-P-C-EP-160A-SS - SMA Plug, Solder Clamp for Harbour LL160-40 GHz Cable
PRF01-J-C-EP-190-SS – SMA Jack, Solder Clamp for Semflex HP190 Cable
PRF01-P-C-EP-140D-SS - SMA Plug, Solder Clamp for Dynawave DX141 Cable
PRF01-P-C-EP-141A-RS - SMA Plug, Right Angle Solder Clamp for Harbour SS402 Cable
PRF01-P-C-EP-160A-RS - SMA Right Angle Plug, Solder Clamp for Harbour LL160 Cable
PRF01-P-C-EP-180B-SS - SMA Plug, Solder Clamp for IW1801 Cable
PRF01-J-C-EP-160A-BS - SMA Jack, Solder Clamp for Harbour LL160 Cable
PRF01-P-C-EP-086E-SS - SMA Plug, Solder Clamp for Dynawave DF165 Cable
PRF01-P-C-EP-290A-SS - SMA Plug, Solder Clamp for Times HF-290 Cable
PRF01-P-C-EP-142-SS-4 - SMA Plug, Solder Clamp for Harbour LL142 Cable
PRF01-P-C-EP-142-RS-1 - SMA Plug, Solder Clamp for Harbour LL142 Cable
PRF01-P-C-EP-180B-RS - SMA Plug, Solder Clamp for IW1801 Cable
PRF01-P-C-EP-088-SS - SMA Plug, Solder Clamp for Harbour SB316 Cable
PRF01-P-C-EP-290-SS-2 - SMA Plug, Solder Clamp for SEMFLEX LA290
PRF01-P-C-EE-405-RD - SMA Right Angle Plug, Direct Solder for RG-405 Cable
PRF01-P-C-EP-290-SS-3 - SMA Plug, Solder Clamp for SEMFLEX LA290 Cable
PRF01-P-C-EP-270A-RS - SMA Plug, Solder Clamp for Dynawave DF218 Cable
PRF01-J-C-EP-190-BS-1 - SMA Jack, Solder Clamp for SEMFLEX HP190 Cable
PRF01-P-C-EE-047B-SD - SMA Plug, Direct Solder for Temp Flex 1001935047 Cable
PRF01-P-C-EP-135-RS - SMA Plug, Solder Clamp for Dynawave DF440W Cable
PRF01-P-C-EP-090-SS - SMA Plug, Solder Clamp for TIMES AA-11288 Cable
PRF01-P-C-EP-135-SS - SMA Plug, Solder Clamp for Dynawave DF440W Cable
PRF01-P-C-EP-185-SS - SMA Plug, Solder Clamp for Dynawave DF426W Cable
PRF01-P-C-XX-047A-SD - SMA Plug, Direct Solder for CCA-047-PFA Cable
PRF01-J-C-XX-047A-BD - SMA Jack, Direct Solder for CCA-047-PFA Cable
PRF01-J-C-XX-047A-BD-1 - SMA Jack, Direct Solder to CCA-047-PFA Cable
PRF01-P-C-EP-160-SS-1 - SMA Plug, Solder Clamp for Semflex HP160 Cable
Mates and Related Components

Mating Connectors

RF25S Series Thumbnail Image
RF25S

Solid FEP Dielectric, 25 AWG Microwave Cable Assembly

RF405 Series Thumbnail Image
RF405

50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

Series Image for RF086-
RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Series Image for 292-CM
RF23C

High-Performance Microwave Cable with Copper Foil Shielding

RF402 Series Thumbnail Image
RF402

50 Ohm RF Cable Assembly, 19 AWG Semi-Flexible Cable

Product Image for RF180-
RF180

50 Ohm, RF Microwave Cable Assembly

Product Image for RF280-
RF280

50 Ohm, RF Microwave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.