PRF04-J-C-EP-270A-BS Precision TNCA Cable Connector

Features

  • Contact Samtec's RF Group for more information.

  • Prints available

  • TNCA precision RF cable connectors

  • Straight and right-angle plug solder clamps; bulkhead jack

Online Pricing is not available for this part.
Prints
PRF04-P-C-EP-142-RS - TNCA Plug, Solder Clamp for HARBOUR LL142 Cable
PRF04-J-C-EP-142-BS - TNCA Bulkhead Jack, Solder Clamp for HARBOUR LL142 Cable
PRF04-P-C-EP-142-SS - TNCA Plug, Solder Clamp for HARBOUR LL142 Cable
PRF04-P-C-EP-335-SS - TNCA Plug, Solder Clamp for HARBOUR LL335 Cable
PRF04-P-C-EP-290-SS - TNCA Plug, Solder Clamp for SEMFLEX LA290 Cable
PRF04-J-C-EP-190-BS - TNCA Bulkhead Jack, Solder Clamp for SEMFLEX HP190 Cable
PRF04-P-C-EP-190-RS - TNCA Right Angle Plug, Solder Clamp for SEMFLEX HP190 Cable
PRF04-P-C-EP-190-SS - TNCA Straight Plug, Solder Clamp for SEMFLEX HP190 Cable
PRF04-P-C-EP-300A-SS - TNCA Straight Plug, Solder Clamp for Maxgain 300 Cable
PRF04-P-C-EP-335A-RS - TNCA Right-Angle Plug, Solder Clamp for HARBOUR LL335i Cable
PRF04-P-C-EP-200-SS - TNCA Straight Plug, Solder Clamp for Maxgain 200 Cable
PRF04-J-C-EP-335A-BS - TNCA Bulkhead Jack, Solder Clamp for Harbour LL335i Cable
PRF04-P-C-EP-210A-SS - TNCA Straight Plug, Solder Clamp for Micro-Coax UFA210A Cable
PRF04-J-C-EP-270A-BS - TNCA Bulkhead Jack, Solder Clamp for Dynawave DF218
PRF04-J-C-EP-270A-BS-1 - TNCA Jack, Extended Panel Bulkhead Solder Clamp for Dynawave DF218 Cable
PRF04-P-C-EP-335A-SS - TNCA Plug, Solder Clamp for Harbour LL335i Cable
PRF04-P-C-EP-284-SS - TNCA Plug, Solder Clamp for MICRO-COAX UFB311A Cable
PRF04-P-C-EP-135-SS - TNCA Plug, Solder Clamp for Dynawave DF440W Cable
PRF04-P-C-EP-290-SS-01 - TNCA Plug, Solder Clamp for SEMFLEX LA290 Cable
PRF04-P-C-EP-160A-SS - TNCA Plug, Solder Clamp for Harbour LL160 Cable
PRF04-P-C-EP-335-SS-1 - TNCA Plug, Solder Clamp for Harbour LL335 Cable
PRF04-J-C-EP-210A-BS - TNCA Bulkhead Jack, Solder Clamp for Micro-Coax UFA210A Cable
Mates and Related Components

Mating Connectors

Product Image for RF180-
RF180

50 Ohm, RF Microwave Cable Assembly

Product Image for RF280-
RF280

50 Ohm, RF Microwave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.