PRF92-J-C-EP-047D-4S Precision 2.92 mm Cable Connector

Features

  • Contact Samtec's RF Group for more information.

  • 2.92 mm precision RF cable connectors

  • Prints available

Online Pricing is not available for this part.
Prints
PRF92-P-C-EP-085A-SS - 2.92 mm Plug, Solder Clamp for .085-LL Semi-Rigid Cable
PRF92-P-C-EP-160A-SS - 2.92 mm Plug, Solder Clamp for Harbour LL160-40GHz Cable
PRF92-P-C-EP-130-SS - 2.92 mm Plug, Solder Clamp for Temp Flex 1001935130 Cable
PRF92-P-C-EP-180B-SS - 2.92 mm Plug, Solder Clamp for Insulated Wire 1801 Cable
PRF92-P-C-EP-130A-SS - 2.92mm Plug, Solder Clamp for Micro-Coax UFA147A Cable
PRF92-P-C-EP-175-SS - 2.92 mm Plug, Solder Clamp for SemFlex LA 180S Cable
PRF92-P-C-EP-135-SS - 2.92 mm Plug, Solder Clamp for Dynawave DF440W Cable
PRF92-P-C-EP-140C-SS - 2.92 mm Plug, Solder Clamp for Time 510-0064 Cable
PRF92-P-C-EE-118A-SD - 2.92mm Plug, Direct Solder for EZ-118 Semi-Rigid Cable
PRF92-P-C-EE-086D-SD - 2.92mm Plug, Direct Solder for EZ-86-LA Semi-Rigid Cable
PRF92-P-C-EE-047D-SD - 2.92 mm Plug, Direct Solder for ,047 Semi-Rigid Cable
PRF92-P-C-EE-405-SD-3 - 2.92 mm Plug, Direct Solder for RG-405 Cable
PRF92-P-C-EE-047H-SD - 2.92 mm Plug, Direct Solder for EZ-47-LA Semi-Rigid Cable
PRF92-P-C-EP-086-SS-1-X - 2.92 mm Plug, Solder Clamp for Temp Flex 1001935086 Cable
PRF92-P-C-EP-135B-SS - 2.92 mm Plug, Solder Clamp for Lab-Flex 160S Cable
PRF92-P-C-EP-086E-SS - 2.92 mm Plug, Solder Clamp for Dynawave DF165 Cable
PRF92-P-C-EE-120D-SD - 2.92 mm Plug, Direct Solder for UT-120C-LL Semi-Rigid Cable
PRF92-P-C-EP-120A-SS-1 - 2.92 mm Plug, Solder Clamp for SEMFLEX HP120 Cable
PRF92-P-C-EP-135A-SS - 2.92 mm Plug, Solder Clamp for Armored A89TK Cable
PRF92-P-C-EP-200-SS - 2.92 mm Plug, Solder Clamp for Times-Max-Gain 200 Cable
PRF92-P-C-EE-405-SD - 2.92 mm Plug, Direct Solder for RG-405 Cable
PRF92-P-C-EE-085A-SD - 2.92 mm Plug, Direct Solder for .085" Semi-Rigid Cable
PRF92-P-C-EP-160-SS-X - 2.92 mm Plug, Solder Clamp for SEMFLEX HP160 Cable
PRF92-P-C-EP-150B-SS - 2.92 mm Plug, Solder Clamp for IW1501 Cable
PRF92-P-C-EP-142-SS - 2.92 mm Plug, Solder Clamp for HARBOUR LL142 Cable
PRF92-J-C-EP-085-SS - 2.92 mm Jack, Solder Clamp for Harbour SS405 Cable
PRF92-J-C-EP-085-BS-X - 2.92 mm Bulkhead Jack, Solder Clamp for Harbour SS405
PRF92-P-C-EP-085-SS - 2.92 mm Plug, Solder Clamp for Harbour SS405
PRF92-P-C-EE-402-SD - 2.92 mm Plug, Direct Solder for RG-402 Cable
PRF92-P-C-EP-190-SS - 2.92 mm Plug, Solder Clamp for SEMFLEX HP190 Cable
PRF92-J-C-EP-160-SS - 2.92 mm Jack, Solder Clamp for SEMFLEX HP160 Cable
PRF92-P-C-EP-120A-SS - 2.92 mm Plug, Solder Clamp for SEMFLEX HP120 Cable
PRF92-P-C-EP-140-SS 2.92 mm Plug, Solder Clamp for DYNAWAVE DF140 Cable
PRF92-P-C-EP-047D-SS - 2.92 mm Plug, Solder Clamp for.047 Semi-Rigid Cable
PRF92-J-C-EP-047D-SS-X - 2.92 mm Jack, Solder Clamp for.047 Semi-Rigid Cable
PRF92-P-C-EE-118-SD - 2.92 mm Plug, Direct Solder for HAVERHILL HC35004 (.118 S/R) Cable
PRF92-J-C-EP-402-SS 2.92 mm Jack, Solder Clamp for RG-402 Cable
PRF92-J-C-EP-047D-4S - 2.92 mm Jack, 4-Hole Flange, Solder Clamp for.047 Semi-Rigid Cable
PRF92-P-C-EP-160-SS - 2.92 mm Plug, Solder Clamp for Semflex HP160 Cable
Mates and Related Components

Mating Connectors

Series Image for RF085-
RF085

50 Ohm .085" Diameter RF 50 GHz Cable Assembly

Series Image for RF086-
RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Series Image for 292-CM
RF23C

High-Performance Microwave Cable with Copper Foil Shielding

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.