PRFBA-292-J-SMPM-J-S 50 Ohm, Between-Series Adaptor
Features
2.92 mm is intermateable with common 3.50 mm and SMA connectors
Between-series precision RF adaptors
Straight orientation, 50 Ohm impedance
SMPM to 2.92 mm
Applications: precision measurement
1.00 mm to 1.85 mm