PRFBA-292-J-SMPM-PF-S 50 Ohm, Between-Series Adaptor
Features
2.92 mm is intermateable with common 3.50 mm and SMA connectors
Between-series precision RF adaptors
Straight orientation, 50 Ohm impedance
SMPM to 2.92 mm
Applications: precision measurement
1.00 mm to 1.85 mm
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 11 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $154.508 | $144.396 | $134.936 | $126.105 | $117.863 | $110.796 | $104.139 | $97.892 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |