PRFIA-292-J-J-S-1 50 Ohm, In-Series Adaptor
Features
In-series precision RF adaptors
Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
Straight orientation, 50 Ohm impedance
SMPM, 1.85 mm, 2.40 mm or 2.92 mm
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $76.692 | $73.049 | $69.563 | $66.255 | $63.536 | $61.058 | $58.611 | $56.270 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |




