PTF-148-01-S-D 2.00 mm Press-Fit Socket Strip
Features
Application: Standard or elevated double row to 100 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Press-fit termination to the board
Termination: Press-fit
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $27.037 | $25.592 | $24.629 | $24.035 | $19.056 | $17.404 | $13.632 | $9.696 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Layer |