PTT-136-01-L-5 2.00 mm Press-Fit Terminal Strip
Features
Application: High-density up to 300 pins
Contact System: 0.50 mm (.020") square post
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Termination: Press-fit
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $21.187 | $20.057 | $19.304 | $18.833 | $14.516 | $13.077 | $10.199 | $7.321 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |