QFS-026-01-H-D-RA-PC4-K - .635mm High-Speed Ground Plane Receptacle, 52 Pin, Right Angle, 30µin Gold/Flash, Kapton Pad, 8 Power Pins
Features
0.635 mm pitch (.025")
Up to 208 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 22 | 44 | 66 | 88 | 242 | 484 | 990 |
| Price | $35.645 | $34.307 | $33.469 | $26.808 | $24.587 | $20.146 | $15.704 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QFS-026-01-H-D-RA-PC4-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QFS-026-01-H-D-RA-PC4-K-TR | 0 | Tape & Reel | 1 | 100 | Packaging | No |
| QFS-026-01-SL-D-RA-PC4-K | 0 | Tray | 32 | 32 | Plating | No |
| QFS-026-01-L-D-RA-PC4-K | 0 | Tray | 1 | 32 | Plating | No |
| QFS-026-01-S-D-RA-PC4-K | 0 | Tray | 1 | 32 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (22 parts per package) |
