QFS-026-04.25-L-D-PT8-P-TR - .635mm High-Speed Ground Plane Receptacle, 52 Pin, 4.25mm Body Ht, 10µin Gold/Tin, PnP Pad, 16 Power Pins 093, Tape and Reel
Features
0.635 mm pitch (.025")
Guide post option
Up to 208 positions
25 Gbps performance
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.321 | $13.557 | $12.784 | $11.554 | $10.165 | $8.734 | $7.367 | $6.254 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QFS-026-04.25-L-D-PT8-P | 0 | Tray | 1 | 52 | Packaging | No |
| QFS-026-04.25-L-D-PT8-P-FR | 0 | Tape & Reel | 150 | 150 | Packaging | No |
| QFS-026-04.25-H-D-PT8-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
