QFS-052-01-H-D-RA-PC4-TR 0.635 mm Q2™ High-Speed Rugged Ground Plane Socket Strip

Features

  • 0.635 mm pitch (.025")

  • Up to 208 positions

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $51.305 $48.569 $46.745 $45.604 $36.292 $33.188 $26.980 $20.772
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
25 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

QFS-DP Series Thumbnail Image
QFS-DP

0.635 mm Q2™ High-Speed Rugged Ground Plane Socket Strip, Differential Pair

QFS-EM Series Thumbnail Image
QFS-EM

0.635 mm Q2™ High-Speed Rugged Ground Plane Socket Strip, Edge Mount

QFS Series Thumbnail Image
QFS

0.635 mm Q2™ High-Speed Rugged Ground Plane Socket Strip

QFS-PC Series Thumbnail Image
QFS-PC

0.635 mm Q2™ High-Speed Rugged Ground Plane Combo Power Socket Strip

Mating Connectors

QMS-RA Series Thumbnail Image
QMS-RA

0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip, Right-Angle

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.