QFS-052-04.25-L-D-A-GP 0.635 mm Q2™ High-Speed Rugged Ground Plane Socket Strip
Features
0.635 mm pitch (.025")
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 26 | 52 | 78 | 234 | 494 | 1378 |
| Price | $17.224 | $16.803 | $13.369 | $12.224 | $9.933 | $7.644 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QFS-052-04.25-L-D-A-GP-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QFS-052-04.25-L-D-A-GP-TR | 0 | Tape & Reel | 1 | 175 | Packaging | No |
| QFS-052-04.25-H-D-A-GP | 0 | Tray | 26 | 26 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (26 parts per package) |
