QFSS-026-04.25-H-D-A-P-TR 0.635 mm Q2™ Shielded Ground Plane Socket Strip
Features
0.635 mm pitch (.025")
Differential pair signaling
Up to 96 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $22.548 | $21.348 | $20.124 | $18.180 | $15.984 | $13.728 | $11.568 | $9.804 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QFSS-026-04.25-H-D-A-P | 0 | Bulk | 1 | 0 | Packaging | No |
| QFSS-026-04.25-H-D-A-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QFSS-026-04.25-L-D-A-P-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
