QFSS-052-04.25-L-D-A - 0.635 mm Q2™ Shielded Ground Plane Socket Strip
Features
0.635 mm pitch (.025")
Differential pair signaling
Up to 96 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 52 | 104 | 208 | 468 | 1300 |
| Price | $17.859 | $14.208 | $12.991 | $10.558 | $8.123 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QFSS-052-04.25-L-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QFSS-052-04.25-L-D-A-TR | 0 | Tape & Reel | 1 | 175 | Packaging | No |
| QFSS-052-04.25-H-D-A | 0 | Tray | 52 | 52 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (52 parts per package) |
