QMS-026-01-S-D-RA-PC8-K 0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip
Features
0.635 mm pitch (.025")
Up to 208 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $30.760 | $29.120 | $28.026 | $27.343 | $21.769 | $19.912 | $16.197 | $12.482 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-026-01-S-D-RA-PC8-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QMS-026-01-S-D-RA-PC8-K-TR | 0 | Tape & Reel | 1 | 100 | Packaging | No |
| QMS-026-01-H-D-RA-PC8-K | 0 | Tray | 18 | 18 | Plating | No |
| QMS-026-01-L-D-RA-PC8-K | 0 | Tray | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
