QMS-026-05.75-H-D-A - .635mm High-Speed Ground Plane Header, 52 Pin, 5.75mm Body Ht, 30µin Gold/Flash, A Pin
Features
0.635 mm pitch (.025")
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 56 | 112 | 224 | 448 | 1512 |
| Price | $17.423 | $13.861 | $12.674 | $10.300 | $7.925 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-026-05.75-H-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QMS-026-05.75-H-D-A-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| QMS-026-05.75-L-D-A | 0 | Tray | 56 | 56 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (56 parts per package) |
